SLLS121E August 1990 – April 2024 SN75ALS172A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 4-1 N Package (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Driver 1 input |
| 1Y | 2 | O | Driver 1 output |
| 1Z | 3 | O | Driver 1 inverted output |
| G | 4 | I | Active high enable all drivers |
| 2Z | 5 | O | Driver 2 inverted output |
| 2Y | 6 | O | Driver 2 output |
| 2A | 7 | I | Driver 2 input |
| GND | 8 | ̶ | Ground pin |
| 3A | 9 | I | Driver 3 input |
| 3Y | 10 | O | Driver 3 output |
| 3Z | 11 | O | Driver 3 inverted output |
| G | 12 | I | Active low enable all drivers |
| 4Z | 13 | O | Driver 4 inverted output |
| 4Y | 14 | O | Driver 4 output |
| 4A | 15 | I | Driver 4 input |
| VCC | 16 | ̶ | Power pin |

| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Driver 1 input |
| 1Y | 2 | O | Driver 1 output |
| NC | 3 | ̶ | No internal connection |
| 1Z | 4 | O | Driver 1 inverted output |
| G | 5 | I | Active high enable all drivers |
| 2Z | 6 | O | Driver 2 inverted output |
| NC | 7 | ̶ | No internal connection |
| 2Y | 8 | O | Driver 2 output |
| 2A | 9 | I | Driver 2 input |
| GND | 10 | ̶ | Ground pin |
| 3A | 11 | I | Driver 3 input |
| 3Y | 12 | O | Driver 3 output |
| NC | 13 | ̶ | No internal connection |
| 3Z | 14 | O | Driver 3 inverted output |
| G | 15 | I | Active low enable all drivers |
| 4Z | 16 | O | Driver 4 inverted output |
| NC | 17 | ̶ | No internal connection |
| 4Y | 18 | O | Driver 4 output |
| 4A | 19 | I | Driver 4 input |
| VCC | 20 | ̶ | Power pin |