SLLS351F April 2002 – July 2021 SN65C3221 , SN75C3221
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| VT+(valid) |
Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, | FORCEOFF = VCC | 2.7 | V | |
| VT−(valid) |
Receiver input threshold for INVALID high-level output voltage |
FORCEON = GND, | FORCEOFF = VCC | −2.7 | V | |
| VT(invalid) |
Receiver input threshold for INVALID low-level output voltage |
FORCEON = GND, | FORCEOFF = VCC | −0.3 | 0.3 | V |
| VOH | INVALID high-level output voltage | IOH = −1 mA, FORCEON = GND, FORCEOFF = VCC |
VCC−0.6 | V | ||
| VOL | INVALID low-level output voltage | IOL= 1.6 mA, FORCEON = GND, FORCEOFF = VCC |
0.4 | V | ||