SLLS376G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VI or VIC | Voltage at any bus terminal (separately or common mode) | –7 | 12 | V | ||
VIH | High-level input voltage | D, DE, and RE | 2 | VCC | V | |
VIL | Low-level input voltage | D, DE, and RE | 0 | 0.8 | V | |
VID | Differential input voltage(2) | –12(1) | 12 | V | ||
IOH | High-level output current | Driver | –60 | mA | ||
Receiver | –8 | |||||
IOL | Low-level output current | Driver | 60 | mA | ||
Reciever | 8 | |||||
TA | Operating free-air temperature | SN65LBC176AQ | –40 | 125 | °C | |
SN65LBC176A | –40 | 85 | ||||
SN75LBC176A | 0 | 70 |