SLASEE8B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | IOVDD = 1.8 V | IOVDD = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tsck | SCLK Period | 40 | 30 | ns | ||
tsckh | SCLK Pulse Width High | 40 | 30 | ns | ||
tsckl | SCLK Pulse Width Low | 40 | 30 | ns | ||
tlead | Enable Lead Time | 40 | 30 | ns | ||
ttrail | Enable Trail Time | 40 | 30 | ns | ||
td;seqxfr | Sequential Transfer Delay | 40 | 30 | ns | ||
ta | Slave DOUT Access Time | 35 | 25 | ns | ||
tdis | Slave DOUT Disable Time | 35 | 25 | ns | ||
tsu | DIN Data Setup Time | 8 | 8 | ns | ||
th;DIN | DIN Data Hold Time | 8 | 8 | ns | ||
tv;DOUT | DOUT Data Valid Time | 35 | 25 | ns | ||
tr | SCLK Rise Time | 4 | 4 | ns | ||
tf | SCLK Fall Time | 4 | 4 | ns |