SLASFM6 October   2026 TAS2573

ADVANCE INFORMATION  
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
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Software Power Modes Control and Software Reset
        3. 6.3.1.3 Efficiency and power saving modes
          1. 6.3.1.3.1 Noise Gate
          2. 6.3.1.3.2 Music Efficiency Mode
          3. 6.3.1.3.3 VDD Y-bridge
          4. 6.3.1.3.4 Class-H Boost
        4. 6.3.1.4 2S Battery Mode
        5. 6.3.1.5 Low voltage battery mode
        6. 6.3.1.6 External PVDD Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePathâ„¢ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Signal Processor
          1. 6.4.2.1.1 Algorithm Blocks
          2. 6.4.2.1.2 Algorithm Features
          3. 6.4.2.1.3 Factory Calibration
        2. 6.4.2.2 Digital Volume Control and Amplifier Output Level
        3. 6.4.2.3 High Pass Filter
        4. 6.4.2.4 Class-D Amplifier
        5. 6.4.2.5 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.5.1 Voltage Limiter and Clipping protection
        6. 6.4.2.6 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
      4. 6.4.4 Boost
      5. 6.4.5 Speaker current and voltage (IV) sensing
      6. 6.4.6 Supply Voltage Monitors
      7. 6.4.7 Thermal Protection
      8. 6.4.8 Clocks and PLL
        1. 6.4.8.1 Auto clock based wakeup and clock errors
      9. 6.4.9 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. 7 Register Maps
    1. 7.1 PAGE_0 Registers
    2. 7.2 PAGE_1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Mono/Stereo Configuration
        2. 8.2.2.2 Boost Converter Passive Devices
        3. 8.2.2.3 EMI Passive Devices
        4. 8.2.2.4 Miscellaneous Passive Devices
      3. 8.2.3 Application Performance Plots
      4. 8.2.4 What to Do and What Not to Do
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Revision History
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • YCF|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Supply Tracking Limiters with Brown Out Prevention

TAS2573 monitors class-D supply voltage (VBAT or PVDD) along with the audio signal to automatically decrease gain when the audio signal peaks exceed a programmable threshold. This helps prevent clipping and extends playback time through end of charge battery conditions. The limiter and brown out module calculates the signal attenuation required based on the condition of the signal level, channel gain and the selected supply voltage. Both these features are available irrespective of whether the on chip DSP algorithms are enabled or disabled. Additionally, when the on chip DSP algorithms are enabled, the Advanced Battery Protection algorithm (Section 6.4.2.1.2) can monitor supply voltage droop and provide precise control of audio while preventing clipping and brown out.

TAS2573 Limiter and Brown out protection
          module Figure 6-5 Limiter and Brown out protection module

The Brown Out Prevention (BOP) module provides a priority input to provide a fast response to transient dips in the battery supply. The BOP feature can be enabled by configuring the register bit BOP_EN high. The supply voltage that is tracked to determine Brown out conditions can be configured as VBAT/VBAT_SNS or PVDD based on system configuration needs by using BOP_SRC register bit. When the selected supply dips below the brown-out threshold configured by setting register BOP_THR_LVL[23:0], the BOP begins reducing gain. The rate of gain reduction (db/sample) can be configured by setting the BOP_ATK_RATE[23:0] registers . When the VBAT supply rises above the brownout threshold, the BOP begins to release the gain after the programmed hold timer, BOP_HLD_COUNT[23:0]. The BOP feature uses the LIM_RLS_RATE[23:0] register setting to release after a brown out event. The release rate is rate of gain increase in db/sample ratio. During a BOP event the limiter updates is paused. This is to prevent a limiter from releasing during a BOP event.

TAS2573 Brown Out
          Prevention EventFigure 6-6 Brown Out Prevention Event

The device can be configured to hold the gain attenuation once a BOP event is detected by setting the register bit BOP_INF_HLD high. When the bit is programmed high, the Limiter and BOP module does not release the gain attenuation and holds the device in the programmed min gain attenuation level until the infinite hold is cleared by setting the register bit BOP_HLD_CLR high. The hold clearing bit is self clearing and automatically resets to low state once the hold is cleared.

A hard brownout level can be set to shutdown the device if the BOP gain attenuation cannot mitigate the drop in battery voltage. The brown out based shutdown of the device is enabled when BOPSD_EN bit is set high and shuts down when the battery voltage falls below the voltage threshold set by BOSD_THR_LVL[23:0] register bits.

A maximum level of attenuation applied by the limiters and brown out prevention feature is configurable via the LIM_MAX_ATN register. This attenuation limit is shared between the features. For instance, if the maximum attenuation is set to 6dB and the limiters have reduced gain by 4dB, the brown out prevention feature is only be able to reduce the gain further by another 2dB. If the limiter or brown out prevention feature is attacking and reaches the maximum attenuation, gain does not be reduced any further.

TAS2573 Limiter and Brown out gain attenuationFigure 6-7 Limiter and Brown out gain attenuation