SLASFM6 October   2026 TAS2573

ADVANCE INFORMATION  
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Software Power Modes Control and Software Reset
        3. 6.3.1.3 Efficiency and power saving modes
          1. 6.3.1.3.1 Noise Gate
          2. 6.3.1.3.2 Music Efficiency Mode
          3. 6.3.1.3.3 VDD Y-bridge
          4. 6.3.1.3.4 Class-H Boost
        4. 6.3.1.4 2S Battery Mode
        5. 6.3.1.5 Low voltage battery mode
        6. 6.3.1.6 External PVDD Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePathâ„¢ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Signal Processor
          1. 6.4.2.1.1 Algorithm Blocks
          2. 6.4.2.1.2 Algorithm Features
          3. 6.4.2.1.3 Factory Calibration
        2. 6.4.2.2 Digital Volume Control and Amplifier Output Level
        3. 6.4.2.3 High Pass Filter
        4. 6.4.2.4 Class-D Amplifier
        5. 6.4.2.5 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.5.1 Voltage Limiter and Clipping protection
        6. 6.4.2.6 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
      4. 6.4.4 Boost
      5. 6.4.5 Speaker current and voltage (IV) sensing
      6. 6.4.6 Supply Voltage Monitors
      7. 6.4.7 Thermal Protection
      8. 6.4.8 Clocks and PLL
        1. 6.4.8.1 Auto clock based wakeup and clock errors
      9. 6.4.9 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. 7 Register Maps
    1. 7.1 PAGE_0 Registers
    2. 7.2 PAGE_1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Mono/Stereo Configuration
        2. 8.2.2.2 Boost Converter Passive Devices
        3. 8.2.2.3 EMI Passive Devices
        4. 8.2.2.4 Miscellaneous Passive Devices
      3. 8.2.3 Application Performance Plots
      4. 8.2.4 What to Do and What Not to Do
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Revision History
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • YCF|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Digital Audio Serial Interface

The device provides a flexible Audio Serial Interface (ASI) port. The port can be configured to support a variety of formats including stereo I2S, Left Justified, and TDM. Mono audio playback is available via the SDIN pin. The SDOUT pin is used to transmit echo reference stream to enable echo cancellation algorithms in a host processor connected to the device.

The TDM serial audio port supports up to 16 32-bit time slots at 44.1/48kHz, 8 32-bit time slots at a 88.2/96kHz sample rate and 4 32-bit time slots at a 176.4/192kHz sample rate. The device automatically detects the number of time slots and this does not need to be programmed. PCM data sampling rate and SBCLK to FSYNC ratio detected on the TDM bus is reported back on the read-only register bits FS_RATE_DETECTED[2:0] and FS_RATIO_DETECTED[3:0] respectively.

Table 6-24 PCM Data Sample Rate Detected
FS_RATE_DETECTED[2:0]

(Read Only)

Setting
000 Reserved
001 14.7kHz / 16kHz
010 22.05kHz / 24kHz
011 29.4kHz / 32kHz
100 (default)

44.1kHz / 48 kHz

101 88.2kHz / 96kHz
110 176.4kHz / 192kHz
111 Error condition
A frame begins with the transition of FSYNC from either high to low or low to high (set by the FRAME_START register bit). FSYNC and SDIN are sampled by SBCLK using either the rising or falling edge set by the RX_EDGE register bit. The RX_OFFSET[4:0] register bits define the number of SBCLK cycles from the transition of FSYNC until the beginning of time slot 0. This is typically set to a value of 0 for Left Justified format and 1 for an I2S format.

The RX_SLEN[1:0] register bits set the length of the RX time slot to 16, 24 or 32 (default) bits. The length of the audio sample word within the time slot is configured by the RX_WLEN[1:0] register bits. The RX port left justifies the audio sample within the time slot by default, but this can be changed to right justification via the RX_JUSTIFY register bit.

The device supports mono and stereo down mix playback ([L+R]/2). By default the device playback is mono from the time slot equal to the I2C base address offset (set by the AD1 and AD2 pins) for playback. The RX_SCFG[3:0] register bits can be used to override the playback source to the left time slot, right time slot or stereo down mix set by the RX_SLOT_L[3:0] and RX_SLOT_R[3:0] register bits.

Table 6-25 RX channel selection
RX_SCFG[3:0] RX Channel
0000 Channel with time slot equal to I2C address offset
0001 Left channel
0010 Right channel
0011 Stereo downmix (L+R)/2

If time slot selection places reception either partially or fully beyond the frame boundary, the receiver returns a null sample equivalent to a digitally muted sample.

The TDM port can transmit the echo reference streams on the SDOUT pin. This enables echo and noise cancellation algorithms in the host processor. The echo reference stream is transmitted on the SDOUT pin. Setup of the transmission path is done using PPC3 Software Section 6.4.1.