SLASFM6 October   2026 TAS2573

ADVANCE INFORMATION  
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
      1. 6.3.1 Operational Modes
        1. 6.3.1.1 Hardware Shutdown
        2. 6.3.1.2 Software Power Modes Control and Software Reset
        3. 6.3.1.3 Efficiency and power saving modes
          1. 6.3.1.3.1 Noise Gate
          2. 6.3.1.3.2 Music Efficiency Mode
          3. 6.3.1.3.3 VDD Y-bridge
          4. 6.3.1.3.4 Class-H Boost
        4. 6.3.1.4 2S Battery Mode
        5. 6.3.1.5 Low voltage battery mode
        6. 6.3.1.6 External PVDD Mode
      2. 6.3.2 Faults and Status
        1. 6.3.2.1 Interrupt generation and clearing
    4. 6.4 Feature Description
      1. 6.4.1 PurePathâ„¢ Console 3 Software
      2. 6.4.2 Playback Signal Path
        1. 6.4.2.1 Digital Signal Processor
          1. 6.4.2.1.1 Algorithm Blocks
          2. 6.4.2.1.2 Algorithm Features
          3. 6.4.2.1.3 Factory Calibration
        2. 6.4.2.2 Digital Volume Control and Amplifier Output Level
        3. 6.4.2.3 High Pass Filter
        4. 6.4.2.4 Class-D Amplifier
        5. 6.4.2.5 Supply Tracking Limiters with Brown Out Prevention
          1. 6.4.2.5.1 Voltage Limiter and Clipping protection
        6. 6.4.2.6 Tone Generator
      3. 6.4.3 Digital Audio Serial Interface
      4. 6.4.4 Boost
      5. 6.4.5 Speaker current and voltage (IV) sensing
      6. 6.4.6 Supply Voltage Monitors
      7. 6.4.7 Thermal Protection
      8. 6.4.8 Clocks and PLL
        1. 6.4.8.1 Auto clock based wakeup and clock errors
      9. 6.4.9 Digital IO pins
    5. 6.5 Programming
      1. 6.5.1 I2C Control Interface
      2. 6.5.2 I2C Address Selection
      3. 6.5.3 General I2C Operation
      4. 6.5.4 I2C Single-Byte and Multiple-Byte Transfers
      5. 6.5.5 I2C Single-Byte Write
      6. 6.5.6 I2C Multiple-Byte Write
      7. 6.5.7 I2C Single-Byte Read
      8. 6.5.8 I2C Multiple-Byte Read
  8. 7 Register Maps
    1. 7.1 PAGE_0 Registers
    2. 7.2 PAGE_1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Mono/Stereo Configuration
        2. 8.2.2.2 Boost Converter Passive Devices
        3. 8.2.2.3 EMI Passive Devices
        4. 8.2.2.4 Miscellaneous Passive Devices
      3. 8.2.3 Application Performance Plots
      4. 8.2.4 What to Do and What Not to Do
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Revision History
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Package Option Addendum
    2. 11.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • YCF|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Low voltage battery mode

TAS2573 can be configured to function for different battery systems like single series cell (1S) Li-ion battery (2.5V to 5.5V) or other low voltage 1S batteries (VBAT_LV = 1.8 V to 5.5V). When the low voltage battery mode is selected for the device, the diagram below shows the conceptual connections in the system to connect the battery. When selected , the VBAT pin of the device is used for biasing internal blocks and needs to be supplied from external power source between 3.0V to 5.5V.

TAS2573 Low voltage battery mode
                        system configurationFigure 6-3 Low voltage battery mode system configuration

The internal battery voltage monitor needs to be switched to sense the voltage on the VBAT_SNS pin instead of the default sensing done on the VBAT pin. SEL_VBAT_MODE[1:0] configures the internal voltage monitor.

The SEL_VBAT_MODE[1:0] is set as '10', ie battery voltage sensed on VBAT_SNS pin, and the VBAT_BIAS_SEL2 register needs to be configured based on the available VDD_5V voltage in the system. Configuring VBAT_BIAS_SEL2 = '01', ie minimum VDD_5V voltage of 2.9V leads to lower power configuration of the boost due to limited bias voltage availability and reduces the max output power.

The selection for minimum voltage needs to be done using PPC3 software. Two options of VBAT_LV minimum voltage support are available, ie min 1.8V mode and min 2.0V mode. There is tradeoff between minimum voltage support and efficiency. When VBAT_LV is selected as 1.8V, the output power at which boost turns ON is lower compared to VBAT_LV minimum 2.0V mode and the efficiency of device while boost is turned ON, is also lower in the VBAT_LV min 1.8V mode vs min 2.0V mode.