SLOS918A August   2015  – October 2015 TAS5404-Q1
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
    6. 7.6 Timing Requirements for I2C Interface Signals
    7. 7.7 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Descption
      1. 9.3.1  Preamplifier
      2. 9.3.2  Pulse-Width Modulator (PWM)
      3. 9.3.3  Gate Drive
      4. 9.3.4  Power FETs
      5. 9.3.5  Load Diagnostics
      6. 9.3.6  Protection and Monitoring
      7. 9.3.7  I2C Serial Communication Bus
      8. 9.3.8  I2C Bus Protocol
      9. 9.3.9  Hardware Control Pins
      10. 9.3.10 AM Radio Avoidance
    4. 9.4 Device Functional Modes
      1. 9.4.1 Audio Shutdown and Restart Sequence
      2. 9.4.2 Latched-Fault Shutdown and Restart Sequence Control
    5. 9.5 Programming
      1. 9.5.1 Random Write
      2. 9.5.2 Sequential Write
      3. 9.5.3 Random Read
      4. 9.5.4 Sequential Read
    6. 9.6 Register Maps
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Hardware and Software Design
        2. 10.2.2.2 Parallel Operation (PBTL)
        3. 10.2.2.3 Input Filter Design
        4. 10.2.2.4 Amplifier Output Filtering
        5. 10.2.2.5 Line Driver Applications
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Consideration
    4. 12.4 Electrical Connection of Heat Slug and Heat Sink
    5. 12.5 EMI Considerations
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • TAS5404-Q1 – Single-Ended Input
  • Four-Channel Class-D Power Amplifier
  • Four Analog Inputs, Four BTL Power Outputs
  • Typical Output Power at 10% THD+N
    • 26 W/Ch Into 4 Ω at 14.4 V
    • 45 W/Ch Into 2 Ω at 14.4 V
  • Channels Can Be Paralleled (PBTL) for High-Current Applications
  • THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
  • Patented Pop-and-Click-Reduction Technology
    • Soft Muting With Gain Ramp Control
    • Common-Mode Ramping
  • Patented AM Interference Avoidance
  • Patented Cycle-by-Cycle Current Limit
  • 75dB PSRR
  • Four-Address I2C Serial Interface for Device Configuration and Control
  • Channel Gains: 12 dB, 20 dB, 26 dB, 32 dB
  • Load Diagnostic Functions:
    • Output Open and Shorted Load
    • Output-to-Power and Output-to-Ground Shorts
    • Patented Tweeter Detection
  • Protection and Monitoring Functions:
    • Short-Circuit Protection
    • Load-Dump Protection to 50 V
    • Fortuitous Open-Ground and Open-Power Tolerant
    • Patented Output DC Level Detection While Music Playing
    • Overtemperature Protection
    • Overvoltage and Undervoltage Conditions
    • Clip Detection
  • 64-Pin QFP (PHD) Power Package With Heat Slug Up
  • Designed for Automotive EMC Requirements
  • Qualified According to AEC-Q100
  • ISO9000:2002 TS16949-Certified
  • –40°C to 105°C Ambient Temperature Range

2 Applications

    OEM or retail head units where feature densities and system configurations require high efficiency in the audio power amplifier.

3 Description

The TAS5404-Q1 device is a four-channel class-D audio amplifier designed for use in automotive head units. The TAS5404-Q1 device provides four channels at 20 W continuously into 4 Ω at less than 1% THD+N from a 14.4-Vdc supply when used with the application circuit. The input is configured as an analog single-ended interface. The patented PWM topology of the device provides dramatic improvements in efficiency and audio performance over traditional linear amplifier solutions. The improvement in efficiency and audio performance reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the required functions required by the OEM application. The built-in load diagnostic functions for detecting and diagnosing disconnected speakers help reduce test time during the manufacturing process.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TAS5404-Q1 HTQFP (64) 14.00 mm × 14.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Efficiency
Four Channels at 4 Ω Each

TAS5404-Q1 C001_SLOS918.gif

4 Revision History

Changes from * Revision (August 2015) to A Revision

  • Changed the data sheet from Product Preview to Production Data.Go