SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Once the PVDD voltage exceed the OVETHRES(PVDD) (28.1 V Typical), device will set the output driver from Play mode to Hi-Z mode. Over voltage fault reported by Regoster 0x71 in Book0/Page0. Once PVDD drop below 27.5 V (Typical), device will come back to Play mode. But this bit still keeps 1 unless clear it by Registerr 0x78 in Book0/Page0 manually.