SCPS215G September   2009  – June 2018 TCA8418

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  I2C Interface Timing Requirements
    7. 6.7  Reset Timing Requirements
    8. 6.8  Switching Characteristics
    9. 6.9  Keypad Switching Characteristics
    10. 6.10 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Key Events
        1. 8.3.1.1 Key Event Table
        2. 8.3.1.2 General Purpose Input (GPI) Events
        3. 8.3.1.3 Key Event (FIFO) Reading
        4. 8.3.1.4 Key Event Overflow
      2. 8.3.2 Keypad Lock/Unlock
      3. 8.3.3 Keypad Lock Interrupt Mask Timer
      4. 8.3.4 Control-Alt-Delete Support
      5. 8.3.5 Interrupt Output
        1. 8.3.5.1 50 Micro-second Interrupt Configuration
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset (POR)
      2. 8.4.2 Powered (Key Scan Mode)
        1. 8.4.2.1 Idle Key Scan Mode
        2. 8.4.2.2 Active Key Scan Mode
    5. 8.5 Programming
      1. 8.5.1 I2C Interface
      2. 8.5.2 Bus Transactions
        1. 8.5.2.1 Writes
        2. 8.5.2.2 Reads
    6. 8.6 Register Maps
      1. 8.6.1 Device Address
      2. 8.6.2 Control Register and Command Byte
        1. 8.6.2.1  Configuration Register (Address 0x01)
        2. 8.6.2.2  Interrupt Status Register, INT_STAT (Address 0x02)
        3. 8.6.2.3  Key Lock and Event Counter Register, KEY_LCK_EC (Address 0x03)
        4. 8.6.2.4  Key Event Registers (FIFO), KEY_EVENT_A–J (Address 0x04–0x0D)
        5. 8.6.2.5  Keypad Lock1 to Lock2 Timer Register, KP_LCK_TIMER (Address 0x0E)
        6. 8.6.2.6  Unlock1 and Unlock2 Registers, UNLOCK1/2 (Address 0x0F-0x10)
        7. 8.6.2.7  GPIO Interrupt Status Registers, GPIO_INT_STAT1–3 (Address 0x11–0x13)
        8. 8.6.2.8  GPIO Data Status Registers, GPIO_DAT_STAT1–3 (Address 0x14–0x16)
        9. 8.6.2.9  GPIO Data Out Registers, GPIO_DAT_OUT1–3 (Address 0x17–0x19)
        10. 8.6.2.10 GPIO Interrupt Enable Registers, GPIO_INT_EN1–3 (Address 0x1A–0x1C)
        11. 8.6.2.11 Keypad or GPIO Selection Registers, KP_GPIO1–3 (Address 0x1D–0x1F)
        12. 8.6.2.12 GPI Event Mode Registers, GPI_EM1–3 (Address 0x20–0x22)
        13. 8.6.2.13 GPIO Data Direction Registers, GPIO_DIR1–3 (Address 0x23–0x25)
        14. 8.6.2.14 GPIO Edge/Level Detect Registers, GPIO_INT_LVL1–3 (Address 0x26–0x28)
        15. 8.6.2.15 Debounce Disable Registers, DEBOUNCE_DIS1–3 (Address 0x29–0x2B)
        16. 8.6.2.16 GPIO pull-up Disable Register, GPIO_PULL1–3 (Address 0x2C–0x2E)
      3. 8.6.3 CAD Interrupt Errata
        1. 8.6.3.1 Description
        2. 8.6.3.2 System Impact
        3. 8.6.3.3 System Workaround
      4. 8.6.4 Overflow Errata
        1. 8.6.4.1 Description
        2. 8.6.4.2 System Impact
        3. 8.6.4.3 System Workaround
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Ghosting Considerations
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Designing the Hardware Layout
        2. 9.2.2.2 Configuring the Registers
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Interrupt Output

An interrupt is generated by any rising or falling edge of the port inputs in the input mode. After time tiv, the signal INT is valid. Resetting the interrupt circuit is achieved when data on the port is changed to the original setting or data is read from the port that generated the interrupt. Resetting occurs in the read mode at the acknowledge (ACK) or not acknowledge (NACK) bit after the rising edge of the SCL signal. Interrupts that occur during the ACK or NACK clock pulse can be lost (or be very short) due to the resetting of the interrupt during this pulse. Each change of the I/Os after resetting is detected and is transmitted as INT.

Reading from or writing to another device does not affect the interrupt circuit, and a pin configured as an output cannot cause an interrupt. Changing an I/O from an output to an input may cause a false interrupt to occur, if the state of the pin does not match the contents of the input port register.

The INT output has an open-drain structure and requires a pull-up resistor to VCC depending on the application. If the INT signal is connected back to the processor that provides the SCL signal to the TCA8418, then the INT pin has to be connected to VCC. If not, the INT pin can be connected to VCC.