Supports classic CAN and CAN FD
up to 8Mbps (TCAN1043A-Q1 or 5Mbps (TCAN1043AT-Q1)
VIO level shifting supports: 1.7V to 5.5V
Operating modes:
Normal mode
Silent mode
Standby mode
Low-power sleep mode
High-voltage INH output for
system power control
Local wake-up support via the
WAKE pin
Sleep Wake Error (SWE) timer
enables safe transition from standby mode to sleep mode in the event of a system
power failure or software fault
Allows for extended
power-up time
Defined behavior when
unpowered
Bus and IO terminals are high impedance (no load to
operating bus or application)
Protection features:
±58V CAN bus fault
tolerant
Load dump support on
VSUP
IEC ESD protection
Under-voltage
protection
Thermal shutdown
protection
TXD dominant state
timeout (TXD DTO)
Available in 14-pin leaded (SOT
and SOIC) packages and leadless (VSON) package with wettable flanks for improved
automated optical inspection (AOI) capability