10 Revision History
Changes from Revision E (March 2023) to Revision F (July 2025)
- Changed the Packaging Information table values and included
note 2Go
- Changed tINH_SLP_STB description to "INH assertion time" in the Mode Change Characteristics
Go
- Changed the Layout Guidelines sectionGo
Changes from Revision D (January 2023) to Revision E (March 2023)
Changes from Revision C (April 2022) to Revision D (January 2023)
- Added TCAN1043AT-Q1 to the Package Information
table.Go
- Added part number TCAN1043AT-Q1 to the data sheet
Specifications
Go
- Added minimum specification to the tSILENCE parameter in the Device Characteristics sectionGo
- Changed Figure 6-6 to remove the nSTB signal from the TX block.Go
- Added a link to Table 7-1 in the nFAULT Pin sectionGo
- Changed Table 7-1 to add a comment in the Power-up, Wake-up Source Recognition and TXDRXD event
flags in the Internal and External Fault Indicators
sectionGo
- Changed Figure 7-4 to
accurately reflect the behavior of the SWE timer. Added notes 4 and 5 showing
the transition from silent mode to sleep mode due to SWE timer
timeout.Go
- Added Figure 7-5 to explain the steps to transition from sleep mode to silent
or normal mode when sleep mode is entered due to SWE timer
timeout.Go
- Added a paragraph describing the steps needed to enter Normal or Silent
mode directly from Sleep mode using EN and nSTB pins in the Sleep Mode section. Go
- Changed Figure 7-8 to indicate tINH_SLP_STB delay on the INH
waveformGo
- Changed Figure 7-9
to indicate tINH_SLP_STB delay on the INH waveformGo
- Changed Figure 7-10 to convert '&' to 'and', clarified that RXD pin is in High Impedance
in the 'CAN Off state'Go
- Added Note 2 to Figure 7-10
Go
- Changed text From: "The CAN Transceiver blocks its transmitter and
receiver" To: "The CAN transceiver blocks its transmitter" in the CAN
Active sectionGo
Changes from Revision B (December 2021) to Revision C (April 2022)
- Deleted Product Preview from the SOT (DYY) package in the Package Information table.Go
- Changed the INH pin transistor connection in Figure 7-1
Go
Changes from Revision A (October 2021) to Revision B (December 2021)
- Deleted Product Preview from the SOIC (D) package in the Package Information table.Go
Changes from Revision * (January 2021) to Revision A (October 2021)
- Changed from Advanced Information to: Production dataGo