SLLSFL8A July 2021 – December 2021 TCAN1046AV-Q1 , TCAN1048AV-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | –0.3 | 6 | V |
| VIO | Supply voltage I/O level shifter | –0.3 | 6 | V |
| VBUS | CAN Bus I/O voltage CANH1, CANL1, CANH2, CANL2 |
–58 | 58 | V |
| VDIFF | Max differential voltage between CANHx and CANLx | –45 | 45 | V |
| VLogic_Input | Logic input terminal voltage | –0.3 | 6 | V |
| VRXDx | RXDx output terminal voltage range | –0.3 | 6 | V |
| IO(RXDx) | RXDx output current | –8 | 8 | mA |
| TJ | Junction temperature | –40 | 165 | °C |
| TSTG | Storage temperature | –65 | 150 | °C |