SLLSFR0A August 2025 – September 2025 TCAN1476-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | System level electrostatic discharge | CAN bus terminals to GND CANH1, CANH2, CANL1, CANL2 |
SAE J2962-2 per ISO 10605 Powered contact discharge |
±8000 | V |
| SAE J2962-2 per ISO 10605 Powered air discharge |
±15000 | V | |||
| IEC 62228-3 per ISO 10605 | ±8000 | V | |||
| VTran | ISO 7637-2 Transient immunity(1) | Pulse 1 | –100 | V | |
| Pulse 2a | 75 | V | |||
| Pulse 3a | –150 | V | |||
| Pulse 3b | 100 | V | |||
| Direct capacitor coupling, SAE J2962-2 per ISO 7637-3(2) |
DCC slow transient pulse | ±30 | V | ||