SLLSFR0A August 2025 – September 2025 TCAN1476-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | –0.3 | 6 | V |
| VIO | Supply voltage I/O level shifter (Devices with the "V" suffix) | –0.3 | 6 | V |
| VBUS | CAN bus I/O voltage range on CANH1/CANH2 and CANL1/CANL2 | –58 | 58 | V |
| VDIFF | Max differential voltage between CANHx and CANLx VDIFF = (CANH - CANL) |
–45 | 45 | V |
| VLogic_Input | Logic pin input voltage (TXD1/TXD2, STB1/STB2) | –0.3 | 6 | V |
| VRXD | Logic output voltage range (RXD1/RXD2) | –0.3 | 6 | V |
| IO(RXD) | RXD1/RXD2 output current | –8 | 8 | mA |
| TJ | Junction temperature | –40 | 165 | °C |
| TSTG | Storage temperature | –65 | 165 | °C |