SLLSFM2A November 2024 – October 2025 TCAN2855-Q1 , TCAN2857-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device monitors VSUP, VHSS, VCAN, VEXCC, VCC1 and VCC2 for under-voltage events. Under-voltage events are represented by UVSUPxR/F, UVHSSR/F, UVCANR/F, VCC1xR/F, UVCC2R/F and UVEXCCxR/F. The x represents the voltage level, R is when voltage level is ramping up and F is when voltage level is ramping down. Behavior of the device is dependent upon when supply rail is in under-voltage.
VCC1 is the LDO that provides power for the digital input/output pins and is expected to be connected to the node processor. VCC1 has a under-voltage pre-warning threshold and four programmable under-voltage threshold. When the under-voltage pre-warning event takes place an interrupt is set, INT_6 register 8'h5C[6] and the nINT pin is pulled low. Once VCC1 reaches one of the programmed thresholds, SBC_CONFIG1 register 8'h0E[4:3], the device to transition to restart mode and latch nRST low until the LDO voltage exceeds the under-voltage rising threshold. nRST remains latched low and the device stays in restart mode for tRSTN_act after clearing the UV threshold. For UVCC1, there is a filter time, tUVFLTR, that under-voltage event must last longer than for the device to enter restart mode.