SAEJ2962-2: US3 requirements for CAN Transceivers (-2, -5, GM proposes updates
to address -6 + FD, but this is the best place for a working start)
HW Requirements for CAN, LIN, FR V1.3: German OEM requirements for CAN and LIN
ISO 10605: Road vehicles - Test methods for electrical disturbances from electrostatic discharge
ISO 11452-4:2011: Road vehicles - Component test methods for electrical disturbances from narrowband radiated electromagnetic energy - Part 4: Harness excitation methods
ISO 7637-1:2015: Road vehicles - Electrical disturbances from conduction and coupling - Part 1: Definitions and general considerations
ISO 7637-3: Road vehicles - Electrical disturbances from conduction and coupling - Part 3: Electrical transient transmission by capacitive and inductive coupling via lines other than supply lines
IEC 62132-4:2006: Integrated circuits - Measurement of electromagnetic immunity 150kHz to 1GHz - Part 4: Direct RF power injection method