SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-91 and Table 7-92 present Timing requirements and Switching characteristics for MMC1 - High Speed in receiver and transmitter mode (see Figure 7-56 and Figure 7-57)
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| HSSD3 | tsu(cmdV-clkH) | Setup time, mmc1_cmd valid before mmc1_clk rising clock edge | 5.3 | ns | |
| HSSD4 | th(clkH-cmdV) | Hold time, mmc1_cmd valid after mmc1_clk rising clock edge | 2.6 | ns | |
| HSSD7 | tsu(dV-clkH) | Setup time, mmc1_dat[3:0] valid before mmc1_clk rising clock edge | 5.3 | ns | |
| HSSD8 | th(clkH-dV) | Hold time, mmc1_dat[3:0] valid after mmc1_clk rising clock edge | 2.6 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| HSSD1 | fop(clk) | Operating frequency, mmc1_clk | 48 | MHz | |
| HSSD2H | tw(clkH) | Pulse duration, mmc1_clk high | 0.5*P-0.185 (1) | ns | |
| HSSD2L | tw(clkL) | Pulse duration, mmc1_clk low | 0.5*P-0.185 (1) | ns | |
| HSSD5 | td(clkL-cmdV) | Delay time, mmc1_clk falling clock edge to mmc1_cmd transition | -7.6 | 3.6 | ns |
| HSSD6 | td(clkL-dV) | Delay time, mmc1_clk falling clock edge to mmc1_dat[3:0] transition | -7.6 | 3.6 | ns |
Figure 7-56 MMC/SD/SDIO in - High Speed - Receiver Mode
Figure 7-57 MMC/SD/SDIO in - High Speed - Transmitter Mode