SPRS951F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Pulse-Width Modulation (PWM) SS section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PWMSS1 | |||
| eQEP1A_in | EQEP1 Quadrature Input A | I | E1 / AD9 |
| eQEP1B_in | EQEP1 Quadrature Input B | I | G2 / AF9 |
| eQEP1_index | EQEP1 Index Input | IO | AE9 / H7 |
| eQEP1_strobe | EQEP1 Strobe Input | IO | G1 / AF8 |
| ehrpwm1A | EHRPWM1 Output A | O | AE8 / G6 |
| ehrpwm1B | EHRPWM1 Output B | O | AD8 / F2 |
| ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | AG7 / F3 |
| eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | AH6 / D1 |
| ehrpwm1_synci | EHRPWM1 Sync Input | I | AH3 / E2 |
| ehrpwm1_synco | EHRPWM1 Sync Output | O | AH5 / D2 |
| PWMSS2 | |||
| eQEP2A_in | EQEP2 Quadrature Input A | I | AG6 / F4 |
| eQEP2B_in | EQEP2 Quadrature Input B | I | AH4 / C1 |
| eQEP2_index | EQEP2 Index Input | IO | AG4 / E4 |
| eQEP2_strobe | EQEP2 Strobe Input | IO | AG2 / F5 |
| ehrpwm2A | EHRPWM2 Output A | O | AC5 / E6 |
| ehrpwm2B | EHRPWM2 Output B | O | AB4 / D3 |
| ehrpwm2_tripzone_input | EHRPWM2 Trip Zone Input | IO | AD4 / F6 |
| eCAP2_in_PWM2_out | ECAP2 Capture Input / PWM Output | IO | AC4 / D5 |
| PWMSS3 | |||
| eQEP3A_in | EQEP3 Quadrature Input A | I | AC7 / C2 |
| eQEP3B_in | EQEP3 Quadrature Input B | I | AC6 / C3 |
| eQEP3_index | EQEP3 Index Input | IO | AC9 / C4 |
| eQEP3_strobe | EQEP3 Strobe Input | IO | AC3 / B2 |
| ehrpwm3A | EHRPWM3 Output A | O | AC8 / D6 |
| ehrpwm3B | EHRPWM3 Output B | O | AD6 / C5 |
| ehrpwm3_tripzone_input | EHRPWM3 Trip Zone Input | IO | AB8 / A3 |
| eCAP3_in_PWM3_out | ECAP3 Capture Input / PWM Output | IO | AB5 / B3 |