SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| USB0_DM | IO | USB 2.0 Differential Data (negative) | AG2 |
| USB0_DP | IO | USB 2.0 Differential Data (positive) | AH2 |
| USB0_DRVVBUS | O | USB VBUS Control Output (active high) | AG25, T25, V23 |
| USB0_ID | A | USB 2.0 Dual-Role Device Role Select | AC9 |
| USB0_RCALIB (1) | A | Pin to connect to calibration resistor | AA6 |
| USB0_VBUS (2) | A | USB Level-shifted VBUS Detector | AA8 |
| USB0_SSRX1N | I | SERDES_USB Differential Receive Data (negative) | AF6, AF9 |
| USB0_SSRX1P | I | SERDES_USB Differential Receive Data (positive) | AF10, AF7 |
| USB0_SSRX2N | I | SERDES_USB Differential Receive Data (negative) | AE5, AE8 |
| USB0_SSRX2P | I | SERDES_USB Differential Receive Data (positive) | AE6, AE9 |
| USB0_SSTX1N | O | SERDES_USB Differential Transmit Data (negative) | AG5, AH7 |
| USB0_SSTX1P | O | SERDES_USB Differential Transmit Data (positive) | AG6, AH8 |
| USB0_SSTX2N | O | SERDES_USB Differential Transmit Data (negative) | AD7, AG8 |
| USB0_SSTX2P | O | SERDES_USB Differential Transmit Data (positive) | AD8, AG9 |