SNLS787 September 2025 TDP2004-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage, VCC to GND | DC plus AC power must not exceed these limits | 3.0 | 3.3 | 3.6 | V |
| NVCC(1) | Supply noise tolerance | DC to <50Hz, sinusoidal | 250 | mVpp | ||
| 50Hz to 500kHz, sinusoidal | 100 | mVpp | ||||
| 500kHz to 2.5MHz, sinusoidal | 33 | mVpp | ||||
| Supply noise, >2.5MHz, sinusoidal | 10 | mVpp | ||||
| TRampVCC | VCC supply ramp time | From 0V to 3.0V | 0.150 | 100 | ms | |
| TA | Operating ambient temperature | -40 | 105 | °C | ||
| TJ | Operating junction temperature | 125 | °C | |||
| PWLVCMOS | Minimum pulse width required for the device to detect a valid signal on LVCMOS inputs | PD, SEL, and READ_ENn | 200 | μs | ||
| VCCSMBUS | SMBus/I2C SDA and SCL open-drain termination voltage | Supply voltage for open-drain pullup resistor | 3.6 | V | ||
| FSMBus | SMBus/I2C clock (SCL) frequency | SMBus Target mode | 10 | 400 | kHz | |
| VIDLAUNCH | Source launch amplitude | Differential signaling | 1200 | mVpp | ||
| DR | Data rate | 1 | 20 | Gbps | ||