SLDS120H March   2000  – March 2022 TFP401 , TFP401A

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings (1)
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 DC Digital I/O Electrical Characteristics
    6. 7.6 DC Electrical Characteristics
    7. 7.7 AC Electrical Characteristics
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 TMDS Pixel Data and Control Signal Encoding
      2. 9.3.2 TFP401/401A Clocking and Data Synchronization
      3. 9.3.3 TFP401/401A TMDS Input Levels and Input Impedance Matching
      4. 9.3.4 TFP401A Incorporates HSYNC Jitter Immunity
    4. 9.4 Device Functional Modes
      1. 9.4.1 TFP401/401A Modes of Operation
      2. 9.4.2 TFP401/401A Output Driver Configurations
        1. 9.4.2.1 Output Driver Power Down
        2. 9.4.2.2 Drive Strength
        3. 9.4.2.3 Time-Staggered Pixel Output
        4. 9.4.2.4 Power Management
        5. 9.4.2.5 Sync Detect
  10. 10Applications and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Data and Control Signals
        2. 10.2.2.2 Configuration Options
        3. 10.2.2.3 Power Supplies Decoupling
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 Layer Stack
      2. 12.1.2 Routing High-Speed Differential Signal Traces (RxC–, RxC+, Rx0–, Rx0+, Rx1–, Rx1+, Rx2–, Rx2+)
      3. 12.1.3 DVI Connector
    2. 12.2 Layout Example
    3. 12.3 TI PowerPAD 100-TQFP Package
  13. 13Device and Documentation Support
    1. 13.1 Receiving Notification of Documentation Updates
    2. 13.2 Support Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Supports pixel rates up to 165 MHz (including 1080p and WUXGA at 60 Hz)
  • Digital visual interface (DVI) specification compliant (1)
  • True-color, 24-bit/pixel, 16.7M colors at 1 or 2 pixels per clock
  • Laser trimmed internal termination resistors for optimum fixed impedance matching
  • Skew tolerant up to one pixel-clock cycle
  • 4× oversampling
  • Reduced power consumption – 1.8-V core operation with 3.3-V I/Os and supplies (2)
  • Reduced ground bounce using time-staggered pixel outputs
  • Low noise and good power dissipation using TI PowerPAD™ packaging
  • Advanced technology using TI 0.18-µm EPIC-5 CMOS process
  • TFP401A incorporates HSYNC jitter immunity (3)
The Digital Visual Interface Specification, DVI, is an industry standard developed by the Digital Display Working Group (DDWG) for high-speed digital connection to digital displays. The TPF401 and TFP401A are compliant with the DVI Specification Rev. 1.0.
The TFP401/401A has an internal voltage regulator that provides the 1.8-V core power supply from the external 3.3-V supplies.
The TFP401A incorporates additional circuitry to create a stable HSYNC from DVI transmitters that introduce undesirable jitter on the transmitted HSYNC signal.