SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DE_LIN[7:0] | |||||||
| Reserved | DE_LIN[10:8] | ||||||
| Bit | Field | Type | Description |
|---|---|---|---|
| 10:8 | DE_LIN | R/W | These read/write registers define the height of the active display, in lines, when the DE generator is enabled. |
| 7:0 | DE_LIN | R/W |