SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
H_RES[7:0] | |||||||
Reserved | H_RES[10:8] |
Bit | Field | Type | Description |
---|---|---|---|
10:8 | H_RES | Read Only | These read-only registers return the number of pixels between consecutive HSYNC pulses. |
7:0 | H_RES | Read Only |