SLOS224L June 1999 – July 2024 THS4031 , THS4032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| DYNAMIC PERFORMANCE | ||||||||
| Unity gain bandwidth | VCC = ±15V, closed loop | 100(1) | 120 | MHz | ||||
| BW | Small-signal bandwidth (–3dB) |
Gain = –1V/V or 2V/V | VCC = ±15V | 100 | MHz | |||
| VCC = ±5V | 90 | |||||||
| Bandwidth for 0.1dB flatness | Gain = –1V/V or 2V/V | VCC = ±15V | 9 | MHz | ||||
| VCC = ±5V | 9 | |||||||
| Full power bandwidth(2) | VCC = ±15V, VO(pp) = 20V | 1.6 | MHz | |||||
| VCC = ±5V, VO(pp) = 5V | 5.1 | |||||||
| SR | Slew rate | 80(1) | 100 | V/μs | ||||
| tS | Settling time | To 0.1%, gain = –1V/V | VCC = ±15V, 5V step | 70 | ns | |||
| VCC = ±5V, 2.5V step | 55 | |||||||
| To 0.01%, gain = –1V/V | VCC = ±15V, 5V step | 90 | ||||||
| VCC = ±5V, 2.5V step | 80 | |||||||
| NOISE AND DISTORTION PERFORMANCE | ||||||||
| THD | Total harmonic distortion | Gain =2V/V, VCC = ±5V or ±15V, f = 1MHz VO(pp) = 2V |
THS4031 | –96 | dBc | |||
| THS4032 | –90 | |||||||
| DC PERFORMANCE | ||||||||
| Open-loop gain | VCC = ±15V, VO = ±10V | TA = 25°C | 93 | 100 | dB | |||
| TA = full range | 92 | |||||||
| VCC = ±5V, VO = ±2.5V | TA = 25°C | 92 | 98 | |||||
| TA = full range | 91 | |||||||
| VOS | Input offset voltage |
VCC = ±5V or ±15V | TA = 25°C | 0.3 | 2 | mV | ||
| TA = full range | 3 | |||||||
| Offset voltage drift | VCC = ±5V or ±15V, TA = full range | 2 | μV/°C | |||||
| IIB | Input bias current | VCC = ±5V or ±15V | TA = 25°C | 9 | 20 | μA | ||
| TA = full range | 33 | |||||||
| IOS | Input offset current | VCC = ±5V or ±15V | TA = 25°C | 30 | 250 | nA | ||
| TA = full range | 400 | |||||||
| Input offset current drift | VCC = ±5V or ±15V, TA = full range | 0.2 | nA/°C | |||||
| INPUT CHARACTERISTICS | ||||||||
| VICR | Common-mode input voltage range | VCC = ±15V | ±13.5 | ±14.3 | V | |||
| VCC = ±5V | ±3.8 | ±4.3 | ||||||
| CMRR | Common-mode rejection ratio | VCC = ±15V, VICR = ±12V | TA = 25°C | 85 | 95 | dB | ||
| TA = full range | 80 | |||||||
| VCC = ±5V, VICR = ±2.5V | TA = 25°C | 90 | 100 | |||||
| TA = full range | 85 | |||||||
| Ri | Input resistance | 2 | MΩ | |||||
| Ci | Input capacitance | 1.5 | pF | |||||
| OUTPUT CHARACTERISTICS | ||||||||
| VO | Output voltage swing | VCC = ±15V | ±13 | ±13.6 | V | |||
| VCC = ±5V | ±3.4 | ±3.8 | ||||||
| RO | Output resistance | Open loop | 5 | Ω | ||||
| POWER SUPPLY | ||||||||
| ICC | Supply current (each amplifier) | VCC = ±15V | TA = 25°C | 7.5 | 10 | mA | ||
| TA = full range | 11 | |||||||
| VCC = ±5V | TA = 25°C | 6.5 | 9 | |||||
| TA = full range | 10 | |||||||
| PSRR | Power-supply rejection ratio | VCC = ±5V or ±15V | TA = 25°C | 85 | 95 | dB | ||
| TA = full range | 80 | |||||||