SLLSF79B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
RS-485 transceivers operate in noisy industrial environments typically require surge protection at the bus pins. Figure 9-3 compares 4-kV surge protection implementation with a regular RS-485 transceiver (such as THVD14x0) against with the THVD14x9(V). The internal TVS protection of the THVD14x9(V) achieves ±4-kV IEC 61000-4-5 surge protection without any additional external components, reducing system level bill of materials.
Figure 9-3 Implementation of System-Level Surge Protection Using THVD14x9(V)