SLLSF79B April 2021 – September 2021 THVD1439 , THVD1439V , THVD1449 , THVD1449V
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Driver | ||||||||
| |VOD| | Driver differential output voltage magnitude | RL = 60 Ω, -12 V ≤ Vtest ≤ 12 V (See Figure 7-1 ) | 1.5 | 2 | V | |||
| RL = 60 Ω, -12 V ≤ Vtest ≤ 12 V, 4.5 V ≤ VCC ≤ 5.5 V (See Figure 7-1 ) | 2.1 | V | ||||||
| RL = 100 Ω (See Figure 7-2 ) | 2 | 2.5 | V | |||||
| RL = 54 Ω (See Figure 7-2 ) | 1.5 | 2 | V | |||||
| Δ|VOD| | Change in differential output voltage | RL = 54 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
| VOC | Common-mode output voltage | RL = 54 Ω (See Figure 7-2 ) | 1 | VCC / 2 | 3 | V | ||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 54 Ω (See Figure 7-2 ) | –50 | 50 | mV | |||
| IOS | Short-circuit output current | DE = VCC, -12 V ≤ VO ≤ 12 V | –250 | 250 | mA | |||
| Receiver | ||||||||
| II | Bus input current | DE = 0 V, VCC = 0 V or 5.5 V | VI = 12 V | 75 | 135 | μA | ||
| VI = -7 V | –100 | –40 | ||||||
| VI = -12 V | –135 | –75 | ||||||
| VTH+ | Positive-going input threshold voltage(1) | Over common-mode range of ±12 V | 40 | 125 | 200 | mV | ||
| VTH- | Negative-going input threshold voltage(1) | –200 | –125 | –40 | mV | |||
| VHYS | Input hysteresis | 250 | mV | |||||
| VTH_FSH | Input fail-safe threshold | –40 | 40 | mV | ||||
| VOH | Output high voltage | THVD1439V, THVD1449V | IOH = -4 mA; VIO= 1.65 V - 3 V | VIO – 0.4 | VIO – 0.2 | V | ||
| IOH = -8 mA; VIO= 3 V - 5.5 V | ||||||||
| THVD1439, THVD1449 | IOH = -8 mA | VCC – 0.4 | VCC – 0.2 | |||||
| VOL | Output low voltage | THVD1439V, THVD1449V | IOL = 8 mA; VIO = 3 V - 5.5 V | 0.2 | 0.4 | V | ||
| IOL = 4 mA; VIO = 1.65 V - 3 V | ||||||||
| THVD1439, THVD1449 | IOL = 8 mA | |||||||
| IOZ | Output high-impedance current | VO = 0 V or VCC, RE = VCC | –1 | 1 | µA | |||
| Logic | ||||||||
| IIN | Input current (D, DE, RE) | THVD1439V, THVD1449V | 3 V ≤ VCC ≤ 5.5 V, 1.65 ≤ VIO ≤ VCC V, 0 V ≤ VIN ≤ VIO | –5 | 5 | µA | ||
| THVD1439, THVD1449 | 3 V ≤ VCC ≤ 5.5 V, 0 V ≤ VIN ≤ VCC | –5 | 5 | µA | ||||
| Thermal Protection | ||||||||
| TSHDN
|
Thermal shutdown threshold | Temperature rising | 150 | 170 | ℃ | |||
| THYS | Thermal shutdown hysteresis |
10 | ℃ | |||||
| Supply | ||||||||
| ICC | Supply current (quiescent) | VCC=3.6 V | Driver and receiver enabled (THVD1439, THVD1449) | RE = 0 V, DE = VCC, No load | 3 | 4 | mA | |
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 2 | 3 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.7 | 2.2 | mA | ||||
| Driver and receiver disabled (THVD1439, THVD1449) | RE = VCC, DE = 0 V, D = open, No load | 0.1 | 1.5 | µA | ||||
| Supply current (quiescent) | VCC=5.5 V | Driver and receiver enabled (THVD1439, THVD1449) | RE = 0 V, DE = VCC, No load | 3.5 | 5 | mA | ||
| Driver enabled, receiver disabled | RE = VCC, DE = VCC, No load | 2.5 | 3.8 | mA | ||||
| Driver disabled, receiver enabled | RE = 0 V, DE = 0 V, No load | 1.8 | 2.4 | mA | ||||
| Driver and receiver disabled (THVD1439, THVD1449) | RE = VCC, DE = 0 V, D = open, No load | 0.2 | 3 | µA | ||||
| IIO | VIO supply current (quiescent) | THVD1439V, THVD1449V | Driver Enabled | DE/RE=VIO, D=open, No load | 5 | µA | ||
|
Receiver enabled |
DE/RE= 0 V, D=open, No load | 5 | µA | |||||