SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS = (VCC+) – (VCC–) | 0 | 42 | V | |
Signal input pins | Common-mode voltage (3) | (VCC–) – 0.5 | (VCC+) + 0.5 | V |
Differential voltage (3) | VS + 0.2 | V | ||
Current (3) | –10 | 10 | mA | |
Output short-circuit (2) | Continuous | |||
Operating ambient temperature, TA | –55 | 150 | °C | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |