SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR | DERATE ABOVE TA | TA = 70°C POWER RATING | TA = 85°C POWER RATING | TA = 125°C POWER RATING |
---|---|---|---|---|---|---|
D (14 pin) | 680 mW | 7.6 mW/°C | 60°C | 604 m/W | 490 mW | 186 mW |
FK | 680 mW | 11.0 mW/°C | 88°C | 680 m/W | 680 mW | 273 mW |
J | 680 mW | 11.0 mW/°C | 88°C | 680 m/W | 680 mW | 273 mW |
JG | 680 mW | 8.4 mW/°C | 69°C | 672 m/W | 546 mW | 210 mW |