SLVS037O September 1989 – December 2020 TL7702B , TL7705B , TL7733B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage, RESET | IOH = –16 mA | VCC – 1.5 | V | |||
| VOL | Low-level output voltage, RESET | IOL = 16 mA | 0.4 | V | |||
| VREF | Reference voltage, REF | Iref = –500 µA, TA = 25°C | 2.48 | 2.53 | 2.58 | V | |
| VIT– | Negative-going input threshold voltage at SENSE input | TL7702B | TA = 25°C | 2.505 | 2.53 | 2.555 | V |
| TL7705B | 4.5 | 4.55 | 4.6 | ||||
| TL7733B | 3.03 | 3.08 | 3.13 | ||||
| TL7702B | TA = full range(2) | 2.48 | 2.53 | 2.58 | |||
| TL7705B | 4.45 | 4.55 | 4.65 | ||||
| TL7733B | 3 | 3.08 | 3.16 | ||||
| VHYS | Hysteresis, SENSE (VIT+ – VIT–) | TL7702B | VCC = 3.6 V to 18 V, TA = 25°C | 10 | mV | ||
| TL7705B | 30 | ||||||
| TL7733B | 10 | ||||||
| VRES | Power-up reset voltage(3) | IOL at RESET = 2 mA, TA = 25°C | 1 | V | |||
| II | Input current | RESIN | VI = 0.4 V to VCC | –10 | µA | ||
| SENSE, TL7702B | VI = VREF to 18 V | –0.1 | –2 | ||||
| IOH | High-level output current, RESET | VO = 18 V, see Figure 7-1 | 50 | µA | |||
| IOL | Low-level output current, RESET | VO = 0 V, see Figure 7-1 | –50 | µA | |||
| ICC | Supply current | VSENSE = 15 V, RESIN ≥ 2 V | 1.8 | 3 | mA | ||
| VCC = 18 V, TA = full range(2) | 3.5 | ||||||