SLOS154C December   1995  – July 2025 TLC27L1 , TLC27L1A

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics, C Suffix
    5. 5.5  Operating Characteristics, VDD = 5V, C Suffix
    6. 5.6  Operating Characteristics, VDD = 10V, C Suffix
    7. 5.7  Electrical Characteristics, I Suffix
    8. 5.8  Operating Characteristics, VDD = 5V, I Suffix
    9. 5.9  Operating Characteristics, VDD = 10V, I Suffix
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Single-Supply Versus Split-Supply Test Circuits
    2. 6.2 Input Bias Current
    3. 6.3 Low-Level Output Voltage
    4. 6.4 Input Offset Voltage Temperature Coefficient
    5. 6.5 Full-Power Response
    6. 6.6 Test Time
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single-Supply Operation
      2. 7.1.2 Input Characteristics
      3. 7.1.3 Noise Performance
      4. 7.1.4 Feedback
      5. 7.1.5 Electrostatic Discharge Protection
      6. 7.1.6 Latch-Up
      7. 7.1.7 Output Characteristics
      8. 7.1.8 Typical Applications
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Single-Supply Operation

While the TLC27L1 performs well using dual power supplies (also called balanced or split supplies), the design is optimized for single-supply operation. This optimization includes an input common-mode voltage range that encompasses ground as well as an output voltage range that pulls down to ground. The supply voltage range extends down to 3V (C-suffix types), thus allowing operation with supply levels commonly available for TTL and HCMOS. For maximum dynamic range, 16V single-supply operation is recommended.

TLC27L1 TLC27L1A Inverting
                    Amplifier With Voltage Reference Figure 7-1 Inverting Amplifier With Voltage Reference

Many single-supply applications require that a voltage be applied to one input to establish a reference level that is above ground. A resistive voltage divider is typically sufficient to establish this reference level (see Figure 7-1). The low-input bias-current consumption of the TLC27L1 permits the use of very large resistive values to implement the voltage divider, thus minimizing power consumption.

The TLC27L1 works well in conjunction with digital logic; however, when powering both linear devices and digital logic from the same power supply, take the following recommended precautions:

  1. Power linear devices from separate bypassed supply lines (see Figure 7-2); otherwise, linear device supply rails potentially fluctuate as a result of voltage drops caused by high switching currents in the digital logic.
  2. Use proper bypass techniques to reduce the probability of noise-induced errors. Single capacitive decoupling is often adequate; however, RC decoupling is probably necessary in high-frequency applications.
TLC27L1 TLC27L1A Common
                    Versus Separate Supply Rails Figure 7-2 Common Versus Separate Supply Rails