SLCS016B September 1985 – June 2025 TLC352
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC352C | TLC352I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = VICRmin | 25°C | 1 | 5 | 1 | 5 | mV | |||
| Full range | 6.5 | 7 | |||||||||
| IIO | Input offset current | 25°C | 1 | 1 | pA | ||||||
| MAX | 0.3 | 1 | nA | ||||||||
| IIB | Input bias current | 25°C | 5 | 5 | pA | ||||||
| MAX | 0.6 | 2 | nA | ||||||||
| VICR | Common-mode input voltage range | 25°C |
0 to VDD − 1 |
0 to VDD − 1 |
V | ||||||
| Full range |
0 to VDD − 1.5 |
0 to VDD − 1.5 |
|||||||||
| IOH | High-level output current | VID = 1V | VOH = 5V | 25°C | 0.1 | 0.1 | nA | ||||
| VOH= 15V | Full range | 1 | 1 | µA | |||||||
| VOL | Low-level output voltage | VID = 1V | IOL = 4mA | 25°C | 150 | 400 | 150 | 400 | mV | ||
| Full range | 700 | 700 | |||||||||
| IOL | Low-level output current | VID = − 1V | VOL = 1.5V | 25°C | 6 | 16 | 6 | 16 | mA | ||
| IDD | Supply current (two comparators) |
VID = 1V | No load | 25°C | 0.15 | 0.3 | 0.15 | 0.3 | mA | ||
| Full range | 0.4 | 0.4 | |||||||||