SLCS016B September 1985 – June 2025 TLC352
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC352C | TLC352I | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = VICRmin | 25°C | 2 | 5 | 2 | 5 | mV | |||
| Full range | 6.5 | 7 | |||||||||
| IIO | Input offset current | 25°C | 1 | 1 | pA | ||||||
| MAX | 0.3 | 1 | nA | ||||||||
| IIB | Input bias current | 25°C | 5 | 5 | pA | ||||||
| MAX | 0.6 | 2 | nA | ||||||||
| VICR | Common-mode input voltage range | Full range |
0 to 1.2 |
0 to 1.2 |
V | ||||||
| VOL | Low-level output voltage | 25°C | 100 | 200 | 100 | 200 | mV | ||||
| Full range | 200 | 200 | |||||||||
| IOL | Low-level output current | VID = −0.5V | VOL = 0.3V | 25°C | 1 | 1.6 | 1 | 1.6 | mA | ||
| IDD | Supply current (two comparators) |
VID = 0.5V | No load | 25°C | 65 | 150 | 65 | 150 | µA | ||
| Full range | 200 | 200 | |||||||||