over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VDD |
Supply voltage(2) |
|
18 |
V |
| VID |
Differential input voltage(3) |
|
±VDD |
V |
| VI |
Input voltage range |
–0.3 |
VDD |
V |
| VO |
Output voltage |
|
18 |
V |
| II |
Input current |
|
±5 |
mA |
| IO |
Output current |
|
20 |
mA |
|
Duration of output short circuit to ground(4) |
Unlimited |
|
| TA |
Operating free-air temperature range |
TLC352C |
0 |
70 |
℃ |
| TLC352I |
–40 |
85 |
|
Storage temperature range |
–
65 |
150 |
℃ |
|
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds |
D package |
|
260 |
℃ |
| P package |
(1) Stresses beyond those listed
under “absolute maximum ratings” can cause permanent damage to the device. These
are stress ratings only, and functional operation of the device at these or any
other conditions beyond those indicated under “recommended operating conditions”
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods can affect device reliability.
(2) All voltage values except differential voltages are with respect to the network
ground.
(3) Differential voltages are at IN+ with respect to IN −.
(4) Short circuits from outputs to VDD can cause excessive heating and
eventual device destruction.