SBVS199C June 2012 – January 2024 TLC59283
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 3V to 5.5V. This input supply must be well regulated. If the input supply is located more than a few inches from the converter, additional bulk capacitance is required near to the ceramic bypass capacitors. A typical choice is a tantalum or aluminum electrolytic capacitor with a value of 1μF.