SLVSFI5A October 2020 – December 2020 TLC6C5748-Q1
PRODUCTION DATA
This function can repeat the total display period as long as GSCLK is present, as shown in Figure 8-9. This function is switched on or off by the content of the DSPRPT bit in the control data latch.
When the DSPRPT bit is 1, auto display repeat is enabled and the entire display period repeats. When the DSPRPT bit is 0, auto display repeat is disabled and the entire display period only executes one time after a LAT signal rising edge is input for GS data writes when the display timing reset is enabled.
Figure 8-9 Auto Display Repeat Function