SLVSFI5A October 2020 – December 2020 TLC6C5748-Q1
PRODUCTION DATA
The maximum output current per channel, IOLCMax, is programmed by MC data and can be set with the serial interface. IOLCMax is the largest current for each output. Each output sinks the IOLCMax current when they turn on with DC and BC data set to the maximum value of 7Fh (127d). MC data must have the same data continuously written twice in order to change the data. When the device is powered on, the MC data are set to 0.
The MC data bit assignment is shown in Table 8-3. See Table 8-8 for a summary of the MC data value for each color group versus the set current value.
| CONTROL DATA LATCH BIT NUMBER | BIT NAME | DEFAULT VALUE | CONTROLLED CHANNEL |
|---|---|---|---|
| 338-336 | MCR[2:0] | 0 | MC bits[2:0] for red color group channels (OUTR0 to OUTR15) |
| 341-339 | MCG[2:0] | 0 | MC bits[2:0] for green color group channels (OUTG0 to OUTG15) |
| 344-342 | MCB[2:0] | 0 | MC bits[2:0] for blue color group channels (OUTB0 to OUTB15) |