SLVSJD7A July 2025 – April 2026 TLE2021 , TLE2021A , TLE2021M , TLE2022 , TLE2022A , TLE2022AM , TLE2022M , TLE2024 , TLE2024A , TLE2024B , TLE2024BM
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| TEMPERATURE RANGE | INPUT OFFSET VOLTAGE | PART NUMBER | PACKAGES |
|---|---|---|---|
| 0°C to 70°C | 500µV 200µV |
TLE2021C TLE2021AC |
D (SOIC,
8) P (PDIP, 8) |
| –40°C to 85°C | 500µV 200µV |
TLE2021I TLE2021AI |
D (SOIC,
8) P (PDIP, 8) |
| –55°C to 125°C | 500µV | TLE2021M | D (SOIC, 8) |
| TEMPERATURE RANGE | INPUT OFFSET VOLTAGE | PART NUMBER | PACKAGES |
|---|---|---|---|
| 0°C to 70°C | 500µV 300µV |
TLE2022C TLE2022AC |
D (SOIC,
8) P (PDIP, 8) |
| –40°C to 85°C | 500µV 300µV |
TLE2022I TLE2022AI |
D (SOIC,
8) P (PDIP, 8) |
| –55°C to 125°C | 500µV 300µV |
TLE2022M
TLE2022AM |
D (SOIC, 8) |
| TEMPERATURE RANGE | INPUT OFFSET VOLTAGE | PART NUMBER | PACKAGES |
|---|---|---|---|
| 0°C to 70°C | 1000µV 750µV |
TLE2024C TLE2024AC |
DW (SOIC,
16) N (PDIP, 14) |
| –40°C to 85°C | 1000µV 750µV |
TLE2024I TLE2024AI |
DW (SOIC,
16) N (PDIP, 14) |
| –55°C to 125°C | 500µV | TLE2024BM | DW (SOIC, 16) |