SLVSJD7A July   2025  – April 2026 TLE2021 , TLE2021A , TLE2021M , TLE2022 , TLE2022A , TLE2022AM , TLE2022M , TLE2024 , TLE2024A , TLE2024B , TLE2024BM

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Tables
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Recommended Operating Conditions
    3. 6.3  Thermal Information for TLE2021
    4. 6.4  Thermal Information for TLE2022
    5. 6.5  Thermal Information for TLE2024
    6. 6.6  Electrical Characteristics for TLE2021, VCC = ±15V
    7. 6.7  Electrical Characteristics for TLE2021, VCC = 5V
    8. 6.8  Electrical Characteristics for TLE2022, VCC = ±15V
    9. 6.9  Electrical Characteristics for TLE2022, VCC = 5V
    10. 6.10 Electrical Characteristics for TLE2024, VCC = ±15V
    11. 6.11 Electrical Characteristics for TLE2024, VCC = 5V
    12. 6.12 Typical Characteristics
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Voltage-Follower Applications
      2. 7.1.2 Input Offset Voltage Null
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+ Supply voltage (positive) 20 V
VCC– Supply voltage (negative) –20 V
VID Differential input voltage(2) ±0.6 V
VI Input voltage (any input) ±VCC V
II Input current (each input) ±1 mA
IO Output current (each output) TLE2021 ±20 mA
TLE2022 ±30
TLE2024 ±40
Total current into VCC+ 80 mA
Total current out of VCC– 80 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
Lead temperature 1.6mm (1/16in) from case, D and P package (10s) 260 °C
TA Operating free-air temperature C suffix 0 70 °C
I suffix –40 85
M suffix –55 150
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Differential voltages are at IN+ with respect to IN−. Excessive current flows if a differential input voltage in excess of approximately ±600mV is applied between the inputs unless some limiting resistance is used.
Do not short the output to VCC+. Limit temperature and/or supply voltages to make sure that the maximum dissipation rating is not exceeded.