SLOS193C February 1997 – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2062 , TLE2062A , TLE2062AM , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064BM , TLE2064M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC+ | Supply voltage(2) | 19 | V | ||
| VCC– | Supply voltage(2) | –19 | V | ||
| VID | Differential input voltage range(3) | -38 | 38 | V | |
| VI | Input voltage range (any input) | VCC– | VCC+ | ||
| II | Input current | -1 | 1 | mA | |
| IO | Output current | -80 | 80 | mA | |
| VCC+ | Total current into | 80 | mA | ||
| VCC– | Total current out of | -80 | mA | ||
| Duration of short-circuit current at (or below) 25°C(4) | Unlimited | ||||
| TA | Operating free-air temperature range | C suffix | 0 | 70 | °C |
| I suffix | –40 | 85 | |||
| M suffix | –55 | 125 | |||
| Tstg | Storage temperature | -65 | 150 | °C | |
| Case temperature for 60 seconds | FK package | 260 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | D package | 260 | °C | ||
| P package | |||||
| PW package | |||||
| Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | JG package | 300 | °C | ||
| U | |||||
| W | |||||