SLOS181D February 1997 – January 2026 TLE2071 , TLE2071A , TLE2071AM , TLE2071M , TLE2072 , TLE2072A , TLE2072AM , TLE2072M , TLE2074 , TLE2074A , TLE2074AM , TLE2074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2071I | TLE2071AI | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = 0, RS = 50Ω |
VO = 0 | 25°C | 0.49 | 4 | 0.47 | 2 | mV | ||
| Full range | 7.6 | 5.6 | |||||||||
| aVIO | Temperature coefficient of input offset voltage | Full range | 3.2 | 29 | 3.2 | 29 | μV/°C | ||||
| IIO | Input offset current | VIC = 0 | VO = 0 | 25°C | 6 | 100 | 6 | 100 | pA | ||
| Full range | 5 | 5 | nA | ||||||||
| IIB | Input bias current | 25°C | 20 | 175 | 20 | 175 | pA | ||||
| Full range | 10 | 10 | nA | ||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C |
15 to −11 |
15 to −11.9 |
15 to −11 |
15 to −11.9 |
V | |||
| Full range |
15 to −10.8 |
15 to −10.8 |
|||||||||
| VOM+ | Maximum positive peak output voltage swing | IO = − 200mA | 25°C | 13.8 | 14.985 | 13.8 | 14.985 | V | |||
| IO = − 2mA | 25°C | 13.5 | 14.925 | 13.5 | 14.925 | ||||||
| IO = − 20mA | 25°C | 11.5 | 14.5 | 11.5 | 14.5 | ||||||
| VOM− | Maximum negative peak output voltage swing | IO = 200mA | 25°C | −13.8 | −14.985 | −13.8 | −14.985 | V | |||
| IO = 2mA | 25°C | −13.5 | −14.925 | −13.5 | −14.925 | ||||||
| IO = 20mA | 25°C | −11.5 | −14.5 | −11.5 | −14.5 | ||||||
| AVD | Large-signal differential voltage amplification | RL = 600Ω | 25°C | 80 | 96 | 80 | 96 | dB | |||
| RL = 2kΩ | 25°C | 90 | 109 | 90 | 109 | ||||||
| RL = 10kΩ | 25°C | 95 | 118 | 95 | 118 | ||||||
| ri | Input resistance | VIC = 0 | Common mode | 25°C | 100 | 100 | MΩ | ||||
| Differential | 25°C | 6 | 6 | TΩ | |||||||
| ci | Input capacitance | VIC = 0 | Common mode | 25°C | 1 | 1 | pF | ||||
| Differential | 25°C | 9 | 9 | ||||||||
| zo | Open-loop output impedance | IO = 0A | 25°C | See Figure 6-15 | See Figure 6-15 | Ω | |||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, VO = 0, RS = 50Ω |
25°C | 80 | 98 | 80 | 98 | dB | |||
| Full range | 79 | 79 | |||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ± 5V to ± 15V | 25°C | 82 | 99 | 82 | 99 | dB | |||
| VO = 0 | RS = 50Ω | Full range | 80 | 80 | |||||||
| ICC | Supply current | VO = 0 | No load | 25°C | 1.35 | 2.48 | 2.92 | 1.35 | 2.48 | 2.92 | mA |
| IOS | Short-circuit output current | 25°C | ±65 | ±65 | mA | ||||||