SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2144M | TLE2144AM | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = 0, | RS = 50Ω | 25°C | 0.6 | 2.4 | 0.5 | 1.5 | mV | ||
| Full range | 4 | 3.2 | |||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 1.7 | 1.7 | μV/°C | ||||||
| 25°C | 7 | 100 | 7 | 100 | nA | ||||||
| IIO | Input offset current | Full range | 250 | 250 | |||||||
| 25°C | −0.7 | −1.5 | −0.7 | −1.5 | |||||||
| IIB | Input bias current | Full range | −1.8 | −1.8 | μA | ||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C | –15 to 13 | –15.3 to 13.2 | –15 to 13 | –15.3 to 13.2 | V | |||
| Full range | –15 to 12.7 | –15.3 to 12.9 | –15 to 12.7 | –15.3 to 12.9 | |||||||
| VOM+ | Maximum positive peak output voltage swing | IO = −150μA | 25°C | 13.8 | 14.1 | 13.8 | 14.1 | V | |||
| IO = −1.5mA | 13.7 | 14 | 13.7 | 14 | |||||||
| IO = −15mA | 13.1 | 13.7 | 13.1 | 13.7 | |||||||
| IO = −100μA | Full range | 13.7 | 13.7 | ||||||||
| IO = −1mA | 13.6 | 13.6 | |||||||||
| IO = −10mA | 13.1 | 13.1 | |||||||||
| VOM– | Maximum negative peak output voltage swing | IO = 150μA | 25°C | −14.7 | −14.9 | −14.7 | −14.9 | V | |||
| IO = 1.5mA | −14.5 | −14.8 | −14.5 | −14.8 | |||||||
| IO = 15mA | −13.4 | −13.8 | −13.4 | −13.8 | |||||||
| IO = 100μA | Full range | −14.6 | −14.6 | ||||||||
| IO = 1mA | −14.5 | −14.5 | |||||||||
| IO = 10mA | −13.4 | −13.4 | |||||||||
| AVD | Large-signal differential voltage amplification | VO = ±10V, | RL = 2kΩ | 25°C | 100 | 170 | 100 | 170 | V/mV | ||
| Full range | 20 | 20 | |||||||||
| ri | Input resistance | 25°C | 65 | 65 | MΩ | ||||||
| ci | Input capacitance | 25°C | 2.5 | 2.5 | pF | ||||||
| zo | Open-loop output impedance | f = 1MHz | 25°C | 30 | 30 | Ω | |||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, | RS = 50Ω | 25°C | 85 | 108 | 85 | 108 | dB | ||
| Full range | 80 | 80 | |||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC ± /ΔVIO) | VCC± = ±2.5V to ± 15V , RS = 50Ω | 25°C | 90 | 106 | 90 | 106 | dB | |||
| Full range | 85 | 85 | |||||||||
| IOS | Short circuit output current | VO = 0 | VID = 1V | 25°C | −25 | −50 | −25 | −50 | mA | ||
| VID = − 1V | 20 | 31 | 20 | 31 | |||||||
| ICC | Supply current | VO = 0, No load, VIC = 2.5V | 25°C | 13.8 | 18 | 13.8 | 18 | mA | |||
| Full range | 18.8 | 18.8 | |||||||||