SLOS183F February   1997  – October 2026 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  TLE2141C Electrical Characteristics
    4. 5.4  TLE2141C Operating Characteristics, VCC = 5V , TA = 25°C
    5. 5.5  TLE2141C Electrical Characteristics
    6. 5.6  TLE2141C Operating Characteristics, VCC± = ±15V , TA = 25°C
    7. 5.7  TLE2142C Electrical Characteristics
    8. 5.8  TLE2142C Operating Characteristics, VCC = 5V , TA = 25°C
    9. 5.9  TLE2142C Electrical Characteristics
    10. 5.10 TLE2142C Operating Characteristics, VCC± = ±15V , TA = 25°C
    11. 5.11 TLE2144C Electrical Characteristics
    12. 5.12 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    13. 5.13 TLE2144C Electrical Characteristics
    14. 5.14 TLE2144C Operating Characteristics, VCC± = ±15V , TA = 25°C
    15. 5.15 TLE2141I Electrical Characteristics
    16. 5.16 TLE2141I Operating Characteristics, VCC = 5V , TA = 25°C
    17. 5.17 TLE2141I Electrical Characteristics
    18. 5.18 TLE2141I Operating Characteristics, VCC± = ±15V , TA = 25°C
    19. 5.19 TLE2142I Electrical Characteristics
    20. 5.20 TLE2142I Operating Characteristics, VCC = 5V , TA = 25°C
    21. 5.21 TLE2142I Electrical Characteristics
    22. 5.22 TLE2142I Operating Characteristics, VCC± = ±15V , TA = 25°C
    23. 5.23 TLE2144I Electrical Characteristics
    24. 5.24 TLE2144C Operating Characteristics, VCC = 5V , TA = 25°C
    25. 5.25 TLE2144I Electrical Characteristics
    26. 5.26 TLE2144I Operating Characteristics, VCC± = ±15V , TA = 25°C
    27. 5.27 TLE2144I Electrical Characteristics
    28. 5.28 TLE2141M Operating Characteristics, VCC = 5V , TA = 25°C
    29. 5.29 TLE2141M Electrical Characteristics
    30. 5.30 TLE2141M Operating Characteristics, VCC± = ±15V , TA = 25°C
    31. 5.31 TLE2142M Electrical Characteristics
    32. 5.32 TLE2142M Operating Characteristics, VCC = 5V , TA = 25°C
    33. 5.33 TLE2142M Electrical Characteristics
    34. 5.34 TLE2142M Operating Characteristics, VCC± = ±15V , TA = 25°C
    35. 5.35 TLE2144M Electrical Characteristics
    36. 5.36 TLE2144M Operating Characteristics
    37. 5.37 TLE2144M Electrical Characteristics
    38. 5.38 TLE2144M Operating Characteristics
    39. 5.39 TLE2141Y Electrical Characteristics
    40. 5.40 TLE2142Y Electrical Characteristics
    41. 5.41 TLE2144Y Electrical Characteristics
    42. 5.42 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUE UNIT
VCC+ Supply voltage(2) 22 V
VCC− Supply voltage –22 V
VID Differential input voltage(3) ±44 V
VI Input voltage range, (any input) VCC+ to VCC− −0.3 V
II Input current (each input) ± 1 mA
IO Output current ± 80 mA
Total current into VCC+ 80 mA
Total current out of VCC− 80 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
θJA Package thermal impedance(5)(6) D package 97.1 °C/W
DW package 57.3
N package 79.7
P package 84.6
PW package 108.4
θJC Package thermal impedance(5)(6) FK package 5.6 °C/W
J package 15.1
JG package 14.5
U package 14.7
TA Operating free-air temperature range C suffix 0 to 70 °C
I suffix –40 TO 105 °C
M suffix –55 TO 125 °C
Storage temperature range –65 TO 150 °C
Case temperature for 60 seconds: FK package 260 °C
Lead temperature 1.6mm (1/16 inch) from case for 10 seconds: D, DW, N, P, or PW package 260 °C
Lead temperature 1.6mm (1/16 inch) from case for 60 seconds: J or JG package 300 °C
Stresses beyond those listed under “absolute maximum ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under “recommended operating conditions” is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC− .
Differential voltages are at IN+ with respect to IN−. Excessive current flows, if input, are brought below VCC− −0.3V .
The output may be shorted to either supply. Temperature and /or supply voltages must be limited to make sure that the maximum dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) − TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7 (plastic) or MIL-STD-883 Method 1012 (ceramic).