SLLSFG0B November 2019 – May 2022 TLIN1028S-Q1
PRODUCTION DATA
If the EN pin is high after the device enters standby init mode it enters normal mode. If EN is low, it enters standby mode. In normal operational mode, the receiver and transmitter are active and the LIN transmission up to the LIN specified maximum of 20 kbps is supported. The receiver detects the data stream on the LIN bus and outputs it on RXD for the LIN controller. A recessive signal on the LIN bus is a digital high and a dominant signal on the LIN bus is a digital low. The driver transmits input data from TXD to the LIN bus. Normal mode is entered as EN transitions high while the device is in sleep or standby mode for > tEN. Once EN has been high for tEN the device enters normal mode after tMODE_CHANGE and tNOMINIT.