SNOSDC8E September 2022 – July 2025 TLV1811 , TLV1812 , TLV1814 , TLV1821 , TLV1822 , TLV1824
PRODMIX
The TLV18xxy family consists of several output and pinout options, all featuring 40V operation, micro-power 5µA supply currents, 420ns propagation delay, and a Power-On Reset (POR) function.
The TLV18xx family has two output options:
The TLV181x has a push-pull (sink-source) output.
The TLV182x has a open-drain (sink only) output, capable of being pulled-up to any voltage up to 40V, independent of comparator supply voltage.
The TLV1811L and TLV1821L are alternate pinouts of the TLV1811 and TLV1821 that allow upgrading older devices such as the TLV7211, TLV7221, LMC7211 and LMC7221 family.