SNOSDC9C October 2022 – December 2024 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
The TLV181x-Q1 and TLV182x-Q1 are a family of Automotive grade 40 volt single, dual and quad channel comparators with multiple output options. The family offers rail-to-rail inputs with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 420ns with a full supply voltage range of 2.4V to 40V with a quiescent supply current of only 5μA per channel.
All devices include a Power-On Reset (POR) feature. This makes sure the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.
The TLV181x-Q1 comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.
The TLV182x-Q1 comparators have an open-drain output stage that can be pulled up to 40V independent of comparator supply voltage.
| PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) (2) |
|---|---|---|
| TLV1811-Q1, TLV1821-Q1 (Single) | SC-70 (5) | 1.25mm x 2.00mm |
| SOT-23 (5) | 1.60mm x 2.90mm | |
| TLV1811L-Q1, TLV1821L-Q1 | SOT-23 (5) | 1.60mm x 2.90mm |
| TLV1812-Q1, TLV1822-Q1 (Dual) | SOIC (8) | 3.91mm × 4.90mm |
| TSSOP (8) | 3.00mm × 4.40mm | |
| VSSOP (8) | 3.00mm × 3.00mm | |
| WSON (8) (Preview) | 2.00mm × 2.00mm | |
| SOT-23 (8) | 1.60mm × 2.90mm | |
| TLV1814-Q1, TLV1824-Q1 (Quad) | SOIC (14) | 3.91mm × 8.65mm |
| TSSOP (14) | 4.40mm × 5.00mm | |
SOT-23 (14) | 4.20mm x 2.00mm | |
| WQFN (16) (Preview) | 3.00mm × 3.00mm |