SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| SR | Slew rate at unity gain | VO(PP) = 2 V CL = 160 pF RL = 10 kΩ |
TA = 25°C | 1 | 1.6 | V/μs | ||
| Full range(1) | 0.8 | |||||||
| Vn | Equivalent input noise voltage | f = 100 Hz | TA = 25°C | 14 | nV/√Hz | |||
| f = 1 kHz | 11 | |||||||
| In | Equivalent input noise current | f = 100 Hz | TA = 25°C | 0.13 | pA/√Hz | |||
| THD + N | Total harmonic distortion plus noise | VO(PP) = 4 V RL = 10 kΩ f = 10 kHz |
AV = 1 | TA = 25°C | 0.004% | |||
| AV = 10 | 0.01% | |||||||
| AV = 100 | 0.04% | |||||||
| t(on) | Amplifier turn-on time | AV = 1 RL = 10 kΩ | Both channels | TA = 25°C | 7.6 | μs | ||
| Channel 1 only, Channel 2 on |
7.65 | |||||||
| Channel 2 only, Channel 1 on |
7.25 | |||||||
| t(off) | Amplifier turn-off time | AV = 1 RL = 10 kΩ | Both channels | TA = 25°C | 333 | ns | ||
| Channel 1 only, Channel 2 on |
328 | |||||||
| Channel 2 only, Channel 1 on |
329 | |||||||
| Gain-bandwidth product | f = 10 kHz CL = 160 pF RL = 10 kΩ |
TA = 25°C | 6.4 | MHz | ||||
| ts | Settling time | V(STEP)PP = 2 V AV = –1 CL = 10 pF RL = 10 kΩ |
0.1% | TA = 25°C | 1.53 | μs | ||
| 0.01% | 1.83 | |||||||
| V(STEP)PP = 2 V AV = –1 CL = 56 pF RL = 10 kΩ |
0.1% | 3.13 | ||||||
| 0.01% | 3.33 | |||||||
| φm | Phase margin at unity gain | RL = 10 kΩ CL = 160 pF |
TA = 25°C | 45 | ° | |||
| Gain margin | RL = 10 kΩ CL = 160 pF |
TA = 25°C | 7 | dB | ||||