SGLS008G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings


| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | TLV2460-Q1, TLV2460A-Q1 | TLV2461-Q1, TLV2461A-Q1 | TLV2462-Q1, TLV2462A-Q1 | ||
| 1IN | — | — | 2 | I | Inverting input, channel 1 |
| 1IN+ | — | — | 3 | I | Noninverting input, channel 1 |
| 1OUT | — | — | 1 | O | Output, channel 1 |
| 2IN | — | — | 6 | I | Inverting input, channel 2 |
| 2IN+ | — | — | 5 | I | Noninverting input, channel 2 |
| 2OUT | — | — | 7 | O | Output, channel 2 |
| IN | 2 | 2 | — | I | Inverting input |
| IN+ | 3 | 3 | — | I | Noninverting input |
| GND | 4 | 4 | 4 | — | Negative (lowest) supply |
| NC | 1, 5 | 1, 5, 8 | — | — | No internal connection |
| OUT | 6 | 6 | — | O | Output |
| SHDN | 8 | — | — | I | Shutdown |
| VDD+ | 7 | 7 | 8 | — | Positive (highest) supply |


| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TLV2463-Q1, TLV2463A-Q1 | TLV2464A-Q1 | ||
| 1IN | 2 | 2 | I | Inverting input, channel 1 |
| 1IN+ | 3 | 3 | I | Noninverting input, channel 1 |
| 1OUT | 1 | 1 | O | Output, channel 1 |
| 1SHDN | 6 | — | I | Shutdown for channel 1 |
| 2IN | 12 | 6 | I | Inverting input, channel 2 |
| 2IN+ | 11 | 5 | I | Noninverting input, channel 2 |
| 2OUT | 13 | 7 | O | Output, channel 2 |
| 2SHDN | 9 | — | I | Shutdown for channel 2 |
| 3N | — | 9 | I | Inverting input, channel 3 |
| 3IN+ | — | 10 | I | Noninverting input, channel 3 |
| 3OUT | — | 8 | O | Output, channel 3 |
| 4IN | — | 13 | I | Inverting input, channel 4 |
| 4IN+ | — | 12 | I | Noninverting input, channel 4 |
| 4OUT | — | 14 | O | Output, channel 4 |
| IN | — | — | I | Inverting input |
| IN+ | — | — | I | Noninverting input |
| GND | 4 | 11 | — | Negative (lowest) supply |
| NC | 5, 7, 8, 10 | — | — | No internal connection |
| OUT | — | — | O | Output |
| SHDN | — | — | I | Shutdown |
| VDD+ | 14 | 4 | — | Positive (highest) supply |