SGLS349A october 2006 – may 2023 TLV3011-EP , TLV3012-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TLV3012-EP has a "Push-Pull" output capable of both sinking and sourcing current. The push-pull output stage is optimal for reduced power budget applications by eliminating the need for a pull-up resistor and features no shoot-through current.
Do not tie push-pull outputs together.