Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating HiRel Enhanced Product Features Internal Reference Iq per channel (typ) (mA) 0.0028 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 2 Vs (max) (V) 5.5 Vs (min) (V) 1.8 Rating HiRel Enhanced Product Features Internal Reference Iq per channel (typ) (mA) 0.0028 Vos (offset voltage at 25°C) (max) (mV) 15 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 0.01 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • VID V62/07604-01XE (TLV3011-EP)
  • VID V62/23603-01XE (TLV3012-EP)
  • Controlled baseline
    • One assembly - test site
    • One fabrication site
    • Extended product life cycle
  • Enhanced diminishing manufacturing sources (DMS) support
  • Extended temperature range of –55°C to 125°C
  • Low quiescent current: 3.1 µA (maximum)
  • Integrated series voltage reference: 1.242 V
  • Input common-mode range: 200 mV beyond rails
  • Voltage reference initial accuracy: 1%
  • Open-drain output (TLV3011-EP)
  • Push-pull output (TLV3012-EP)
  • Interated hysteresis (TLV3012-EP Only)
  • Fail-safe inputs (TLV3012-EP Only)
  • Power on reset (TLV3012-EP Only)
  • Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
  • Fast response time: 2 µs
  • Microsize package: SOT-23-6
  • VID V62/07604-01XE (TLV3011-EP)
  • VID V62/23603-01XE (TLV3012-EP)
  • Controlled baseline
    • One assembly - test site
    • One fabrication site
    • Extended product life cycle
  • Enhanced diminishing manufacturing sources (DMS) support
  • Extended temperature range of –55°C to 125°C
  • Low quiescent current: 3.1 µA (maximum)
  • Integrated series voltage reference: 1.242 V
  • Input common-mode range: 200 mV beyond rails
  • Voltage reference initial accuracy: 1%
  • Open-drain output (TLV3011-EP)
  • Push-pull output (TLV3012-EP)
  • Interated hysteresis (TLV3012-EP Only)
  • Fail-safe inputs (TLV3012-EP Only)
  • Power on reset (TLV3012-EP Only)
  • Supply range: 1.65 V to 5.5 V (TLV3012-EP Only)
  • Fast response time: 2 µs
  • Microsize package: SOT-23-6

The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.

The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.

The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.

The TLV3011-EP is a low-power, open-drain output comparator; the TLV3012-EP is a push-pull output comparator. Both devices feature an uncommitted onchip voltage reference and have a 3.1 µA (maximum) quiescent current, an input common-mode range 200 mV beyond the supply rails, and single-supply operation from 1.65 V to 5.5 V.

The integrated 1.242-V series voltage reference offers low 100-ppm/°C (maximum) drift, is stable with up to 10-nF capacitive load, and can sink or source up to 0.5 mA (typical) of output current that allows driving external circuitry.

The TLV3011-EP and TLV3012-EP are available in the tiny SOT-23-6 package for constrained-space designs. The devices are specified for the extended temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLV3011-EP and TLV3012-EP Enhanced Product Low Power Comparators With Integrated 1.24V Voltage Reference datasheet (Rev. A) PDF | HTML Oct 22, 2021
* Radiation & reliability report TLV3011AMDBVREP Reliability Report Aug 26, 2011
* VID TLV3011-EP VID V6207604 Jun 21, 2016
Application brief Voltage Supervision with a Comparator PDF | HTML Sep 28, 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV3011 PSpice Model

SBOMBT7.ZIP (42 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3011 TINA-TI Model

SBOMBU4.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos